SKiiP 12AC12T4V1

MiniSKiiP® 1

VCES 1200 V
ICnom 15 A

Part Number: 25231590
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 63,88 €
  • 120+ 23,95 €
  • 480+ 19,96 €
more Prices
Prices excl. Tax and Shipping
63.878 EUR