SKiiP 12AC12T7V1

MiniSKiiP® 1

Sixpack


VCES 1200 V
ICnom 15 A

Part Number: 25231890
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 58,47 €
  • 120+ 21,92 €
  • 480+ 18,28 €
more Prices
Prices excl. Tax and Shipping
58.466 EUR