SKiiP 12HEB066V1

MiniSKiiP® 1

VCES 600 V
ICnom 15 A

Part Number: 25230840
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 70.17 $
  • 120+ 26.32 $
  • 480+ 21.93 $
more Prices
Prices excl. Tax and Shipping
70.173086 USD