SKiiP 12NAB066V1 M10: item+Slim Lid

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 10 A

Part Number: 25230590-M10
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 5 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 54,86 €
  • 120+ 20,57 €
  • 480+ 17,15 €
more Prices
Prices excl. Tax and Shipping
54.858 EUR