SKiiP 12NAB066V1 M20: item+Std. Lid

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 10 A

Part Number: 25230590-M20
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 97 piece(s)
  • Quantity Price
  • 1+ 51,50 €
  • 120+ 19,31 €
  • 480+ 16,09 €
more Prices
Prices excl. Tax and Shipping
51.496 EUR