SKiiP 12NAB066V1

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 10 A

Part Number: 25230590
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 59.99 $
  • 120+ 22.50 $
  • 480+ 18.75 $
more Prices
Prices excl. Tax and Shipping
59.987223 USD