SKiiP 12NAB126V1 M20: item+Std. Lid

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 15 A

Part Number: 25230020-M20
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 1+ 75,90 €
  • 120+ 28,46 €
  • 480+ 23,72 €
more Prices
Prices excl. Tax and Shipping
75.90125 EUR