SKiiP 12NAB126V20 M00: module only

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 15 A

Part Number: 25231200-M00
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 9 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 88.74 $
  • 120+ 33.28 $
  • 480+ 27.73 $
more Prices
Prices excl. Tax and Shipping
88.736705 USD