SKiiP 12NAB126V20

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 15 A

Part Number: 25231200
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 81,15 €
  • 120+ 30,43 €
  • 480+ 25,36 €
more Prices
Prices excl. Tax and Shipping
81.14925 EUR