SKiiP 12NAB12T4V1

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 15 A

Part Number: 25231440
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 72,46 €
  • 120+ 27,17 €
  • 480+ 22,64 €
more Prices
Prices excl. Tax and Shipping
72.45725 EUR