SKiiP 12NAB12T7V1 M10: item+Slim Lid

MiniSKiiP® 1

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 15 A

Part Number: 25232050-M10
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
Only 18 piece(s)
More available in approx. 14 weeks
  • Quantity Price
  • 1+ 72,32 €
  • 120+ 27,12 €
  • 480+ 22,60 €
more Prices
Prices excl. Tax and Shipping
72.324 EUR