SKiiP 12NAB12T7V1

MiniSKiiP® 1

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 15 A

Part Number: 25232050
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 77.81 $
  • 120+ 29.18 $
  • 480+ 24.31 $
more Prices
Prices excl. Tax and Shipping
77.806159 USD