SKiiP 13AC126V1 M10: item+Slim Lid

MiniSKiiP® 1

VCES 1200 V
ICnom 25 A

Part Number: 25230050-M10
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 37 piece(s)
  • Quantity Price
  • 1+ 92,44 €
  • 120+ 34,67 €
  • 480+ 28,88 €
more Prices
Prices excl. Tax and Shipping
92.44475 EUR