SKiiP 13AC126V1 M20: item+Std. Lid

MiniSKiiP® 1

VCES 1200 V
ICnom 25 A

Part Number: 25230050-M20
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 36 piece(s)
  • Quantity Price
  • 1+ 99.45 $
  • 120+ 37.29 $
  • 480+ 31.07 $
more Prices
Prices excl. Tax and Shipping
99.452062 USD