SKiiP 13AC126V1

MiniSKiiP® 1

VCES 1200 V
ICnom 25 A

Part Number: 25230050
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 86,56 €
  • 120+ 32,46 €
  • 480+ 27,05 €
more Prices
Prices excl. Tax and Shipping
86.56125 EUR