SKiiP 13AC126V20 M20: item+Std. Lid

MiniSKiiP® 1

VCES 1200 V
ICnom 25 A

Part Number: 25231210-M20
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 31 piece(s)
  • Quantity Price
  • 1+ 94,90 €
  • 120+ 35,59 €
  • 480+ 29,65 €
more Prices
Prices excl. Tax and Shipping
94.90475 EUR