SKiiP 13AC12T4V1

MiniSKiiP® 1

VCES 1200 V
ICnom 25 A

Part Number: 25231630
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 84.41 $
  • 120+ 31.65 $
  • 480+ 26.37 $
more Prices
Prices excl. Tax and Shipping
84.410272 USD