SKiiP 13AC12T7V1 M20: item+Std. Lid

MiniSKiiP® 1

Sixpack


VCES 1200 V
ICnom 25 A

Part Number: 25231940-M20
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 44 piece(s)
  • Quantity Price
  • 1+ 75,16 €
  • 120+ 28,19 €
  • 480+ 23,49 €
more Prices
Prices excl. Tax and Shipping
75.16325 EUR