SKiiP 13AC12T7V1

MiniSKiiP® 1

Sixpack


VCES 1200 V
ICnom 25 A

Part Number: 25231940
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 78.80 $
  • 120+ 29.55 $
  • 480+ 24.63 $
more Prices
Prices excl. Tax and Shipping
78.80394 USD