SKiiP 13NAB066V1

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 15 A

Part Number: 25230600
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 54,75 €
  • 120+ 20,53 €
  • 480+ 17,11 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 120
54.74525 EUR