SKiiP 14AC12T7V1

MiniSKiiP® 1

Sixpack


VCES 1200 V
ICnom 35 A

Part Number: 25232060
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 89,08 €
  • 120+ 33,40 €
  • 480+ 27,84 €
more Prices
Prices excl. Tax and Shipping
89.08275 EUR