SKiiP 14NAB066V1 M20: item+Std. Lid

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 20 A

Part Number: 25230610-M20
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 15 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 67.84 $
  • 120+ 25.44 $
  • 480+ 21.20 $
more Prices
Prices excl. Tax and Shipping
67.844294 USD