SKiiP 15AC066V1

MiniSKiiP® 1

VCES 600 V
ICnom 30 A

Part Number: 25230700
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 66,47 €
  • 120+ 24,93 €
  • 480+ 20,78 €
more Prices
Prices excl. Tax and Shipping
66.47125 EUR