SKiiP 16GH066V1 M20: item+Std. Lid

MiniSKiiP® 1

VCES 600 V
IC 50 A

Part Number: 25230920-M20
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 23 piece(s)
More available in approx. 14 weeks
  • Quantity Price
  • 1+ 72,32 €
  • 120+ 27,12 €
  • 480+ 22,60 €
more Prices
Prices excl. Tax and Shipping
72.324 EUR