SKiiP 22GB17E4V1 M10: item+Slim Lid

MiniSKiiP® 2 Dual

Half-Bridge


VCES 1700 V
IC 100 A

Part Number: 25241711-M10
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 11 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 124,36 €
  • 72+ 54,41 €
  • 288+ 38,86 €
more Prices
Prices excl. Tax and Shipping
124.36325 EUR