SKiiP 22NAB12T4V2

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 15 A

Part Number: 25232140
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 94,30 €
  • 72+ 41,26 €
  • 288+ 29,47 €
more Prices
Prices excl. Tax and Shipping
94.3 EUR