SKiiP 23AC126V1 M20: item+Std. Lid

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 25 A

Part Number: 25231080-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 116,62 €
  • 72+ 51,02 €
  • 288+ 36,44 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 72
116.6245 EUR