SKiiP 23AC12T4V1 M00: module only

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 25 A

Part Number: 25232520-M00
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 90,15 €
  • 72+ 39,44 €
  • 288+ 28,17 €
more Prices
Prices excl. Tax and Shipping
90.14875 EUR