SKiiP 23AC12T4V1

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 25 A

Part Number: 25232520
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 104.81 $
  • 72+ 45.85 $
  • 288+ 32.75 $
more Prices
Prices excl. Tax and Shipping
104.809515 USD