SKiiP 23AC12T7V1

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 25 A

Part Number: 25232150
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 93,66 €
  • 72+ 40,98 €
  • 288+ 29,27 €
more Prices
Prices excl. Tax and Shipping
93.6645 EUR