SKiiP 23ACC12T7V1 M20: item+Std. Lid

MiniSKiiP® 2

Twelvepack


1200 V
25 A

Part Number: 25231960-M20
Net unit weight: 0.065 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 135,21 €
  • 72+ 59,15 €
  • 288+ 42,25 €
more Prices
Prices excl. Tax and Shipping
135.20775 EUR