SKiiP 23ACC12T7V1

MiniSKiiP® 2

Twelvepack


1200 V
25 A

Part Number: 25231960
Net unit weight: 0.065 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 140,40 €
  • 72+ 61,43 €
  • 288+ 43,88 €
more Prices
Prices excl. Tax and Shipping
140.4045 EUR