SKiiP 23NAB126V10 M20: item+Std. Lid

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 25 A

Part Number: 25230420-M20
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 13 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 141.83 $
  • 72+ 62.05 $
  • 288+ 44.32 $
more Prices
Prices excl. Tax and Shipping
141.828631 USD