SKiiP 23NAB126V20 M00: module only

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 25 A

Part Number: 25231220-M00
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 150 piece(s)
  • Quantity Price
  • 1+ 121,34 €
  • 72+ 53,08 €
  • 288+ 37,91 €
more Prices
Prices excl. Tax and Shipping
121.3395 EUR