SKiiP 23NAB126V20

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 25 A

Part Number: 25231220
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 129,67 €
  • 72+ 56,73 €
  • 288+ 40,52 €
more Prices
Prices excl. Tax and Shipping
129.67275 EUR