SKiiP 23NAB12T4V1 M10: item+Slim Lid

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 25 A

Part Number: 25231410-M10
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 238 piece(s)
  • Quantity Price
  • 1+ 104,32 €
  • 72+ 45,64 €
  • 288+ 32,61 €
more Prices
Prices excl. Tax and Shipping
104.3245 EUR