SKiiP 23NAB12T4V1 M20: item+Std. Lid

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 25 A

Part Number: 25231410-M20
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 22 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 121.35 $
  • 72+ 53.09 $
  • 288+ 37.92 $
more Prices
Prices excl. Tax and Shipping
121.353076 USD