SKiiP 23NAB12T4V1

MiniSKiiP® 2

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 25 A

Part Number: 25231410
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 119.39 $
  • 72+ 52.23 $
  • 288+ 37.30 $
more Prices
Prices excl. Tax and Shipping
119.388788 USD