SKiiP 23NAB12T7V1 M10: item+Slim Lid

MiniSKiiP® 2

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 25 A

Part Number: 25231860-M10
Net unit weight: 0.055 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 106,65 €
  • 72+ 46,66 €
  • 288+ 33,33 €
more Prices
Prices excl. Tax and Shipping
106.65125 EUR