SKiiP 24AC126V1 M00: module only

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 35 A

Part Number: 25230080-M00
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 21 piece(s)
More available in approx. 14 weeks
  • Quantity Price
  • 1+ 127,59 €
  • 72+ 55,82 €
  • 288+ 39,87 €
more Prices
Prices excl. Tax and Shipping
127.592 EUR