SKiiP 24AC12T4V1 M10: item+Slim Lid

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 35 A

Part Number: 25231460-M10
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 104,80 €
  • 72+ 45,85 €
  • 288+ 32,75 €
more Prices
Prices excl. Tax and Shipping
104.796 EUR