SKiiP 24AC12T4V1

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 35 A

Part Number: 25231460
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 121.87 $
  • 72+ 53.32 $
  • 288+ 38.09 $
more Prices
Prices excl. Tax and Shipping
121.868661 USD