SKiiP 24AC12T7V1

MiniSKiiP® 2

Sixpack


VCES 1200 V
ICnom 35 A

Part Number: 25232160
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 108,19 €
  • 72+ 47,33 €
  • 288+ 33,81 €
more Prices
Prices excl. Tax and Shipping
108.18875 EUR