SKiiP 24ACC12T4V1 M20: item+Std. Lid

MiniSKiiP® 2

Twin 6-pack


1200 V
25 A

Part Number: 25231770-M20
Net unit weight: 0.065 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 69 piece(s)
  • Quantity Price
  • 1+ 154.79 $
  • 72+ 67.72 $
  • 288+ 48.38 $
more Prices
Prices excl. Tax and Shipping
154.787659 USD