SKiiP 24ACC12T4V10 M20: item+Std. Lid

MiniSKiiP® 2

Twin 6-pack


1200 V
35 A

Part Number: 25231520-M20
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 16 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 151,06 €
  • 72+ 66,09 €
  • 288+ 47,21 €
more Prices
Prices excl. Tax and Shipping
151.0645 EUR