SKiiP 24ACC12T7V1

MiniSKiiP® 2

Twelvepack


1200 V
35 A

Part Number: 25231970
Net unit weight: 0.065 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 164,26 €
  • 72+ 71,86 €
  • 288+ 51,33 €
more Prices
Prices excl. Tax and Shipping
164.25625 EUR