SKiiP 24GB07E3V1

MiniSKiiP® 2 Dual

Half-Bridge


VCES 650 V
IC 150 A

Part Number: 25240713
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 111,57 €
  • 72+ 48,81 €
  • 288+ 34,87 €
more Prices
Prices excl. Tax and Shipping
111.57125 EUR