SKiiP 24GB12T4V1 M00: module only

MiniSKiiP® 2 Dual

Half-Bridge


VCES 1200 V
IC 150 A

Part Number: 25241213-M00
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 35 piece(s)
  • Quantity Price
  • 1+ 152.95 $
  • 72+ 66.91 $
  • 288+ 47.79 $
more Prices
Prices excl. Tax and Shipping
152.949485 USD