SKiiP 24GB12T4V1 M10: item+Slim Lid

MiniSKiiP® 2 Dual

Half-Bridge


VCES 1200 V
IC 150 A

Part Number: 25241213-M10
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 39 piece(s)
  • Quantity Price
  • 1+ 139,87 €
  • 72+ 61,19 €
  • 288+ 43,71 €
more Prices
Prices excl. Tax and Shipping
139.8715 EUR