SKiiP 24GB12T7V1

MiniSKiiP® 2 Dual

Half-Bridge


VCES 1200 V
IC 150 A

Part Number: 25241214
Net unit weight: 0.055 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 131,67 €
  • 72+ 57,61 €
  • 288+ 41,15 €
more Prices
Prices excl. Tax and Shipping
131.6715 EUR